IESNA:LM-63-2002
[TEST]P939700
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7924
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
722.8 718.3 708.8 700.6 698.5 699.4 701.8 706.4 710.5 711.7
712.1 718.3 731.1 752.1 787.1 836.5 896.6 969.1 1061.8 1172.2
1297.4 1450.6 1636.4 1847.6 2075 2319.2 2553.6 2662.7 2502.9 1934.1
1052.3 297 91 54 30.9 12.8 0
722.8 720.4 710.5 702.2 700.2 700.6 703.1 707.6 711.3 712.5
713.4 719.9 732.3 754.5 788.7 838.6 899.5 972.4 1067.6 1177.9
1307.3 1465 1658.2 1864.9 2096.4 2346.8 2576.2 2675.1 2477.8 1890.9
1003.3 278.4 88.1 49.4 28.8 11.5 0
722.8 719.5 710.1 701.4 697.7 698.1 699.4 701.8 703.5 705.1
707.6 714.6 727.8 748.8 783.4 829.1 887.6 956.8 1046.1 1155.3
1291.6 1462.1 1662.3 1884.7 2115.4 2360 2591.1 2711.3 2565.1 2042.5
1212.5 447.3 119.4 59.3 35 13.6 0
722.8 717.9 708.8 699.4 694.4 693.2 694 694.4 694.4 697.3
701.4 709.2 722.4 743 772.7 816.3 874.4 945.2 1034.6 1143.3
1290.8 1467.1 1692 1945.3 2204.7 2459.3 2696.9 2831.2 2757 2370.7
1627.7 787.5 237.2 86.5 42 13.2 0
722.8 717.9 709.2 699.4 693.2 691.9 692.8 692.8 692.8 696.1
703.5 710.5 721.6 739.3 766.1 806.4 864.9 937.8 1027.6 1142.1
1293.3 1494.7 1754.6 2062.2 2378.5 2661.9 2890.5 3035.5 3052.8 2855.1
2276.8 1369.5 581.6 148.3 49.8 11.5 0
722.8 716.7 708 698.1 691.5 690.3 691.5 693.2 693.2 696.5
704.3 710.1 718.7 737.7 766.1 806.4 863.3 937.8 1029.3 1149.9
1307.7 1524.3 1815.1 2169.7 2529.7 2842.3 3071.3 3241.8 3346.4 3279.7
2842.7 1995.9 955.9 300.3 63.8 14.8 0
722.8 717.9 708.8 698.5 691.9 690.3 691.1 692.8 692.8 696.1
703.5 711.3 722.4 740.5 768.5 809.7 867.4 939.9 1030.5 1145
1296.1 1498 1759.1 2062.2 2375.2 2664.8 2903.7 3070.1 3092.3 2874.8
2329.1 1422.2 558.9 144.2 41.6 11.1 0
722.8 718.7 710.1 699.8 693.2 691.5 692.8 694 695.2 698.5
703.9 712.5 726.5 747.5 777.6 819.2 878.1 949.8 1039.1 1151.2
1299.4 1486.4 1712.5 1959.3 2211.7 2466.7 2708.4 2843.9 2751.3 2389.2
1674.2 804.8 240.1 90.2 42.8 13.2 0
722.8 719.9 710.9 701 695.6 694.8 696.5 699.8 702.6 705.5
709.2 716.7 731.1 753.7 787.5 834 892.1 962.5 1050.7 1157.3
1292.4 1460.1 1656.5 1871.1 2095.2 2337.4 2575.4 2695.3 2569.2 2136.8
1350.1 530.5 152 72.5 38.7 15.7 0
722.8 720.8 711.3 701.4 696.9 696.5 699.4 705.1 710.1 712.9
715.8 723.2 736.8 759.9 795.3 845.2 906.1 979.8 1070.4 1180
1306.9 1464.6 1646.2 1850.1 2066.8 2306.9 2535.5 2625.2 2455.6 1906.1
1044.5 314.7 96 48.6 25.9 10.3 0
722.8 720.4 711.3 701.4 696.9 696.9 699.8 705.1 710.5 712.9
715.4 721.6 735.6 757.4 792.4 841 901.6 978.6 1069.6 1173.4
1298.2 1449.4 1630.2 1835.3 2042 2282.2 2515.7 2626.1 2482.7 1963.4
1112.5 349.7 101.3 52.7 27.2 9.5 0
